IESNA:LM-63-2002
[TEST]P1344260
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902750DE010 E3CA301MW_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]842
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
29 43.5 66.5 109.2 207 569.9 1315.4 2577.4 3862.2 4304.5
4699.5 4972.9 5275.4 5532.1 5698.6 5872 5971.4 6002.7 5944.6 5817.8
5650.5 5399.2 5144.8 4851.5 4567.3 4154.8 3669.7 3097.6 2612.5 1369.7
588.2 149 64.2 23.7 7.6 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29 43.5 68 108.5 211.6 594.3 1375.8 2528.5 3818.7 4290
4612.4 4933.2 5225 5453.4 5655.9 5793.4 5885.8 5895 5834.6 5724.6
5558.9 5346.5 5078.4 4811.8 4506.2 4061.6 3626.2 3096.8 2522.4 1362
592 142.8 62.6 24.4 7.6 1.5 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0
29 42.8 67.2 106.9 207.8 556.1 1298.6 2486.5 3723.2 4133.4
4528.4 4853.8 5108.9 5315.9 5479.4 5620 5689.5 5703.2 5652.8 5548.9
5386.2 5191.4 4969.9 4641.4 4312.2 3923.4 3434.5 2913.5 2409.3 1295.6
546.2 141.3 61.1 25.2 7.6 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29 42.8 67.2 107.7 207 537.8 1304 2415.4 3568.1 4037.9
4387 4694.1 4922.5 5115 5260.9 5368.6 5425.2 5434.3 5390.8 5286.1
5148.6 4964.5 4721.6 4442.8 4102.1 3701.8 3211.4 2752.3 2206.9 1143.5
523.3 146.7 61.1 24.4 8.4 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29 42 66.5 105.4 193.3 527.1 1239.8 2284.8 3401.6 3781.3
4131.9 4440.5 4666.6 4835.4 4961.5 5044 5097.5 5110.4 5069.2 4977.5
4834.7 4650.6 4384 4103.6 3772.9 3316.8 2892.9 2440.6 1967.8 1009.9
471.3 146.7 57.3 24.4 8.4 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29 42.8 67.2 103.9 192.5 485.8 1122.2 2112.2 3145.7 3536.8
3866.1 4128.1 4358 4516.9 4633 4708.6 4750.7 4753.7 4715.5 4626.1
4480.2 4271.7 4005.9 3717.1 3355 2960.9 2555.2 2136.6 1709.6 857.9
407.9 142.1 55 23.7 9.2 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29 41.3 65.7 102.4 183.3 468.3 1019 1889.9 2881.4 3232
3526.9 3770.6 3950.1 4106.7 4214.4 4275.5 4310.7 4305.3 4255.7 4143.4
3989.8 3783.6 3514.7 3229 2873 2520.8 2119.8 1744 1365.8 682.2
344.5 127.6 51.2 23.7 9.2 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29 42 64.2 101.6 170.3 423.2 930.4 1664.5 2543 2869.9
3145.7 3371.8 3554.4 3672 3762.2 3805.7 3819.5 3799.6 3733.9 3626.2
3458.1 3257.2 2979.9 2710.3 2385.6 2068.6 1736.3 1409.4 1103.1 568.3
287.2 119.9 46.6 22.9 9.2 2.3 0 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29 42 62.6 97 158.9 379.7 825.8 1469.7 2215.3 2501
2745.4 2950.2 3096.1 3197.7 3263.4 3286.3 3281.7 3241.2 3169.4 3047.2
2903.6 2698.8 2449 2158 1906.7 1597.3 1317.7 1087.8 844.1 444.6
246 110.8 42.8 20.6 9.2 3.1 0 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29 41.3 62.6 94.7 152.8 346.8 720.4 1265.8 1908.2 2137.4
2341.3 2485.7 2607.2 2688.9 2726.3 2727.9 2704.2 2646.1 2562.9 2451.3
2284.8 2099.9 1892.9 1662.2 1446.1 1212.3 1012.2 815.1 656.9 362.1
199.4 101.6 38.2 18.3 8.4 3.1 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0
29 37.4 49.7 64.9 85.6 108.5 155.1 216.2 258.2 265.1
265.8 263.5 257.4 251.3 241.4 229.2 214.7 197.8 182.6 165
147.4 132.2 117.6 103.1 87.8 71 54.2 42 32.8 20.6
12.2 6.9 3.1 1.5 0 0 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
29 33.6 37.4 40.5 42 42.8 42 38.2 32.8 31.3
29 26.7 24.4 22.9 21.4 19.1 17.6 15.3 13 10.7
9.2 7.6 6.9 6.1 4.6 3.8 3.1 2.3 2.3 0.8
0 0 0 0 0.8 0.8 1.5 1.5 1.5 2.3
2.3 2.3 2.3 1.5 1.5 1.5 1.5 1.5 0
29 29.8 27.5 25.2 22.2 19.1 16 13 10.7 9.2
8.4 7.6 6.9 6.1 5.3 4.6 3.8 3.1 2.3 2.3
1.5 1.5 1.5 1.5 0.8 0.8 0.8 0 0 0
0.8 0.8 0.8 1.5 1.5 1.5 2.3 2.3 3.1 3.1
3.1 3.1 3.1 2.3 2.3 2.3 2.3 2.3 0
29 25.2 20.6 16.8 13.8 9.9 7.6 4.6 3.1 2.3
1.5 1.5 0.8 0.8 0.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8 0.8 0.8 1.5 2.3 3.1 3.1 3.1
3.1 2.3 2.3 2.3 1.5 1.5 1.5 1.5 0
29 21.4 16.8 12.2 9.2 6.1 3.1 0.8 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8 0.8 1.5 2.3 2.3 3.1 3.1 3.1
3.1 3.1 2.3 1.5 1.5 0.8 0.8 0.8 0
29 20.6 15.3 10.7 6.9 3.8 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 0.8 1.5 2.3 3.1 3.1 3.8 3.8 3.8 3.8
3.8 3.1 3.1 2.3 2.3 1.5 0.8 0 0
29 19.9 14.5 9.9 6.9 3.8 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 1.5 2.3 2.3 3.1 3.8 3.8 4.6 4.6 4.6
3.8 3.8 3.1 2.3 2.3 1.5 0.8 0.8 0
